How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | U: | 0.625 in |
| AK: | 4.5 | G: | 1.38 |
| B: | 5.19 | LM: | 6.6 |
| V: | 1 in | D: | 1.91 |
| AE2: | 0.3 | BE: | 0.38 in |
| I: | 3.14 in | T: | 0.625 |
| BD: | 5.88 | AE1: | 0.51 |
| AG: | 5.42 | BF: | 0.41 |
| L: | 4.35 in | F: | 2.75 |
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
| C: | 5.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 17.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.145 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM215 |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

