How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | U: | 0.625 in |
| LM: | 6.16 | BE: | 0.38 in |
| B: | 5.19 | Center Distance (in): | 1.54 in |
| BF: | 0.28 | AE1: | 0.51 |
| T: | 0.625 | AE2: | 0.3 |
| F: | 2.75 | D: | 1.91 |
| I: | 3.14 in | AD: | 4.61 |
| AK: | 3 | BD: | 3.88 |
| AG: | 5.42 | L: | 4.35 in |
| C: | 5.38 in | V: | 1 in |
| G: | 1.38 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 10 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.145 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

