How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | L: | 4.35 in |
| AK: | 3 | AE1: | 0.51 |
| B: | 5.19 | I: | 3.14 in |
| AD: | 4.61 | BD: | 3.88 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| BF: | 0.28 | LM: | 6.16 |
| T: | 0.625 | BE: | 0.38 in |
| F: | 2.75 | G: | 1.38 |
| C: | 5.38 in | AG: | 5.42 |
| D: | 1.91 | U: | 0.625 in |
| AE2: | 0.3 |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-2 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.54 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.145 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

