How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | F: | 2.75 |
| AE1: | 0.51 | L: | 4.35 in |
| D: | 1.91 | B: | 5.19 |
| AK: | 3 | G: | 1.38 |
| U: | 0.625 in | AE2: | 0.3 |
| T: | 0.625 | I: | 3.14 in |
| AG: | 5.42 | LM: | 6.16 |
| BF: | 0.28 | AJ: | 3.75 |
| C: | 5.38 in | BE: | 0.38 in |
| V: | 1 in | Center Distance (in): | 1.54 in |
| BD: | 3.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.145 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Motor Frame Size: | 48CZ |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Model Code: | HM215 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |

