How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | BF: | 0.41 |
| AE2: | 0.3 | T: | 0.625 |
| F: | 2.75 | AJ: | 5.88 |
| AG: | 5.42 | L: | 4.35 in |
| B: | 5.19 | BE: | 0.38 in |
| G: | 1.38 | D: | 1.91 |
| C: | 5.38 in | U: | 0.625 in |
| LM: | 6.6 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | AD: | 4.61 |
| AE1: | 0.51 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.145 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Model Code: | HM215 | Output Diameter (in): | 0.625 in |
| Output RPM: | 17.5 | Bore Code: | 10 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

