How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AD: | 4.61 |
| BF: | 0.41 | V: | 1 in |
| BE: | 0.38 in | C: | 5.38 in |
| I: | 3.14 in | F: | 2.75 |
| AG: | 5.42 | AJ: | 5.88 |
| G: | 1.38 | AK: | 4.5 |
| B: | 5.19 | D: | 1.91 |
| BD: | 6.5 | U: | 0.625 in |
| LM: | 6.6 | AE2: | 0.3 |
| T: | 0.625 | L: | 4.35 in |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Bore Code: | 10 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.774 |
| Model Code: | HM215 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Torque Rating (in-lb): | 334 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

