How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | AK: | 4.5 |
| L: | 4.35 in | D: | 1.91 |
| AD: | 4.61 | BD: | 5.88 |
| C: | 5.38 in | T: | 0.625 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 6.6 | V: | 1 in |
| U: | 0.625 in | AE1: | 0.51 |
| BF: | 0.41 | F: | 2.75 |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| B: | 5.19 | AE2: | 0.3 |
| I: | 3.14 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.774 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Model Code: | HM215 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

