How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | T: | 0.625 |
| C: | 5.38 in | BE: | 0.38 in |
| AG: | 5.42 | G: | 1.38 |
| F: | 2.75 | I: | 3.14 in |
| AE2: | 0.3 | AJ: | 5.88 |
| V: | 1 in | LM: | 6.6 |
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| U: | 0.625 in | AD: | 4.61 |
| L: | 4.35 in | B: | 5.19 |
| AK: | 4.5 | AE1: | 0.51 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.774 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM215 | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

