How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | LM: | 6.16 |
| B: | 5.19 | T: | 0.625 |
| BD: | 3.88 | AE2: | 0.3 |
| U: | 0.625 in | V: | 1 in |
| G: | 1.38 | AK: | 3 |
| L: | 4.35 in | C: | 5.38 in |
| AE1: | 0.51 | AJ: | 3.75 |
| BE: | 0.38 in | AD: | 4.61 |
| AG: | 5.42 | BF: | 0.28 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| F: | 2.75 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM215 |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.774 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

