How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | T: | 0.625 |
| B: | 5.19 | I: | 3.14 in |
| AD: | 4.61 | LM: | 6.16 |
| U: | 0.625 in | BD: | 3.88 |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| AE1: | 0.51 | F: | 2.75 |
| AJ: | 3.75 | BE: | 0.38 in |
| G: | 1.38 | AG: | 5.42 |
| C: | 5.38 in | BF: | 0.28 |
| D: | 1.91 | AK: | 3 |
| AE2: | 0.3 |
Technical Specifications
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.774 | Model Code: | HM215 |
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

