How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AE1: | 0.51 |
| BF: | 0.28 | BE: | 0.38 in |
| F: | 2.75 | AE2: | 0.3 |
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| B: | 5.19 | G: | 1.38 |
| C: | 5.38 in | AK: | 3 |
| AD: | 4.61 | AJ: | 3.75 |
| I: | 3.14 in | LM: | 6.16 |
| D: | 1.91 | L: | 4.35 in |
| U: | 0.625 in | BD: | 3.88 |
| V: | 1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.774 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Output Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

