How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.14 in |
| L: | 4.35 in | C: | 5.38 in |
| BF: | 0.41 | AG: | 5.42 |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| F: | 2.75 | LM: | 6.6 |
| BD: | 5.88 | AE1: | 0.51 |
| AE2: | 0.3 | B: | 5.19 |
| AK: | 4.5 | BE: | 0.38 in |
| U: | 0.625 in | AD: | 4.61 |
| V: | 1 in | T: | 0.625 |
| D: | 1.91 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Output RPM: | 116.7 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.54 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Model Code: | HM215 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.774 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

