How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | F: | 2.75 |
| AG: | 5.42 | C: | 5.38 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 6.6 | T: | 0.625 |
| BE: | 0.38 in | B: | 5.19 |
| I: | 3.14 in | U: | 0.625 in |
| AD: | 4.61 | AE1: | 0.51 |
| AE2: | 0.3 | G: | 1.38 |
| L: | 4.35 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.774 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

