How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 5.42 |
| LM: | 6.6 | C: | 5.38 in |
| AE1: | 0.51 | BE: | 0.38 in |
| B: | 5.19 | U: | 0.625 in |
| F: | 2.75 | AK: | 4.5 |
| BF: | 0.41 | L: | 4.35 in |
| V: | 1 in | D: | 1.91 |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| AE2: | 0.3 | T: | 0.625 |
| G: | 1.38 | I: | 3.14 in |
| AD: | 4.61 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Model Code: | HM215 | Ratio: | 15:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.774 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

