How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | BF: | 0.41 |
| AE2: | 0.3 | V: | 1 in |
| T: | 0.625 | C: | 5.38 in |
| BD: | 5.88 | AK: | 4.5 |
| I: | 3.14 in | AD: | 4.61 |
| U: | 0.625 in | D: | 1.91 |
| AJ: | 5.88 | L: | 4.35 in |
| AE1: | 0.51 | Center Distance (in): | 1.54 in |
| G: | 1.38 | B: | 5.19 |
| BE: | 0.38 in | LM: | 6.6 |
| F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.774 | Input RPM: | 1,750 |
| Bore Code: | 10 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Output RPM: | 116.7 | Model Code: | HM215 |
| Ratio: | 15:1 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

