How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | C: | 5.38 in |
| BD: | 5.88 | I: | 3.14 in |
| AK: | 4.5 | AE1: | 0.51 |
| AD: | 4.61 | AJ: | 5.88 |
| V: | 1 in | D: | 1.91 |
| F: | 2.75 | L: | 4.35 in |
| BF: | 0.41 | G: | 1.38 |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| LM: | 6.6 | U: | 0.625 in |
| AE2: | 0.3 | T: | 0.625 |
| AG: | 5.42 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Ratio: | 15:1 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.774 |
| Gear Type: | Worm | Model Code: | HM215 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

