How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AG: | 5.42 |
| G: | 1.38 | AD: | 4.61 |
| C: | 5.38 in | AJ: | 3.75 |
| I: | 3.14 in | V: | 1 in |
| AE2: | 0.3 | T: | 0.625 |
| LM: | 6.16 | U: | 0.625 in |
| D: | 1.91 | BE: | 0.38 in |
| AK: | 3 | BF: | 0.28 |
| L: | 4.35 in | BD: | 3.88 |
| AE1: | 0.51 | F: | 2.75 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.639 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 349 in/lbs |

