How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AE1: | 0.51 |
| C: | 5.38 in | BD: | 3.88 |
| V: | 1 in | U: | 0.625 in |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| AD: | 4.61 | D: | 1.91 |
| AK: | 3 | B: | 5.19 |
| AE2: | 0.3 | L: | 4.35 in |
| AJ: | 3.75 | AG: | 5.42 |
| LM: | 6.16 | T: | 0.625 |
| BF: | 0.28 | I: | 3.14 in |
| G: | 1.38 |
Technical Specifications
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Model Code: | HM215 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.639 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

