How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AK: | 3 |
| BD: | 3.88 | B: | 5.19 |
| AD: | 4.61 | BF: | 0.28 |
| I: | 3.14 in | L: | 4.35 in |
| U: | 0.625 in | C: | 5.38 in |
| LM: | 6.16 | AE1: | 0.51 |
| T: | 0.625 | AJ: | 3.75 |
| F: | 2.75 | Center Distance (in): | 1.54 in |
| D: | 1.91 | BE: | 0.38 in |
| G: | 1.38 | AG: | 5.42 |
| AE2: | 0.3 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Model Code: | HM215 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Motor Frame Size: | 48CZ |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Center Distance (in): | 1.54 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.639 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 10 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

