How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | L: | 4.35 in |
| LM: | 6.16 | U: | 0.625 in |
| AJ: | 3.75 | C: | 5.38 in |
| B: | 5.19 | T: | 0.625 |
| I: | 3.14 in | AE1: | 0.51 |
| G: | 1.38 | F: | 2.75 |
| BD: | 3.88 | D: | 1.91 |
| AE2: | 0.3 | AK: | 3 |
| Center Distance (in): | 1.54 in | BF: | 0.28 |
| AG: | 5.42 | BE: | 0.38 in |
| AD: | 4.61 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.639 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Ratio Range: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HM215 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

