Grove Gear HM215-20-1-.625-56C-L1
Part #:HM215-20-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | BE: | 0.38 in |
| V: | 1 in | AK: | 4.5 |
| T: | 0.625 | L: | 4.35 in |
| AJ: | 5.88 | U: | 0.625 in |
| B: | 5.19 | I: | 3.14 in |
| AE1: | 0.51 | F: | 2.75 |
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| AG: | 5.42 | BF: | 0.41 |
| AD: | 4.61 | LM: | 6.6 |
| BD: | 5.88 | D: | 1.91 |
| G: | 1.38 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | HM215 |
| Input HP @ 1750 RPM: | 0.639 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

