Grove Gear HM215-20-1-.625-56C-L3
Part #:HM215-20-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | D: | 1.91 |
| AD: | 4.61 | U: | 0.625 in |
| Center Distance (in): | 1.54 in | LM: | 6.6 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 0.625 | L: | 4.35 in |
| C: | 5.38 in | I: | 3.14 in |
| AJ: | 5.88 | B: | 5.19 |
| F: | 2.75 | AE2: | 0.3 |
| BE: | 0.38 in | V: | 1 in |
| BF: | 0.41 | AG: | 5.42 |
| G: | 1.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | HM215 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.639 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 349 in/lbs |

