Grove Gear HM215-20-1-.625-56C-L9
Part #:HM215-20-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | C: | 5.38 in |
| B: | 5.19 | V: | 1 in |
| I: | 3.14 in | AJ: | 5.88 |
| D: | 1.91 | L: | 4.35 in |
| G: | 1.38 | U: | 0.625 in |
| AG: | 5.42 | AK: | 4.5 |
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| BF: | 0.41 | T: | 0.625 |
| AE1: | 0.51 | BE: | 0.38 in |
| LM: | 6.6 | AD: | 4.61 |
| BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 0.639 |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Model Code: | HM215 |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 349 in/lbs |

