How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | C: | 5.38 in |
| AE1: | 0.51 | AJ: | 3.75 |
| G: | 1.38 | I: | 3.14 in |
| LM: | 6.16 | Center Distance (in): | 1.54 in |
| F: | 2.75 | B: | 5.19 |
| AG: | 5.42 | D: | 1.91 |
| V: | 1 in | AD: | 4.61 |
| BF: | 0.28 | L: | 4.35 in |
| AE2: | 0.3 | BE: | 0.38 in |
| T: | 0.625 | BD: | 3.88 |
| AK: | 3 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Output RPM: | 87.5 |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.639 | Center Distance (in): | 1.54 |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

