How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | D: | 1.91 |
| V: | 1 in | AK: | 3 |
| AE1: | 0.51 | I: | 3.14 in |
| AD: | 4.61 | AJ: | 3.75 |
| U: | 0.625 in | T: | 0.625 |
| BE: | 0.38 in | F: | 2.75 |
| BF: | 0.28 | AE2: | 0.3 |
| AG: | 5.42 | L: | 4.35 in |
| B: | 5.19 | LM: | 6.16 |
| BD: | 3.88 | G: | 1.38 |
| C: | 5.38 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Ratio Range: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.639 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 349 in/lbs |

