How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | G: | 1.38 |
| Center Distance (in): | 1.54 in | BD: | 3.88 |
| AD: | 4.61 | AJ: | 3.75 |
| V: | 1 in | F: | 2.75 |
| BE: | 0.38 in | AE2: | 0.3 |
| L: | 4.35 in | C: | 5.38 in |
| AG: | 5.42 | LM: | 6.16 |
| B: | 5.19 | AK: | 3 |
| T: | 0.625 | BF: | 0.28 |
| D: | 1.91 | U: | 0.625 in |
| AE1: | 0.51 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.639 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HM215 | Center Distance (in): | 1.54 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 48CZ | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

