How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AK: | 4.5 |
| I: | 3.14 in | LM: | 6.6 |
| AE1: | 0.51 | BE: | 0.38 in |
| BF: | 0.41 | F: | 2.75 |
| U: | 0.625 in | AG: | 5.42 |
| BD: | 5.88 | L: | 4.35 in |
| B: | 5.19 | V: | 1 in |
| C: | 5.38 in | AE2: | 0.3 |
| D: | 1.91 | AD: | 4.61 |
| G: | 1.38 | AJ: | 5.88 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.639 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Ratio: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Model Code: | HM215 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

