Grove Gear HM215-20-2-.625-56C-L4
Part #:HM215-20-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 0.625 |
| G: | 1.38 | AG: | 5.42 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 3.14 in | AD: | 4.61 |
| LM: | 6.6 | F: | 2.75 |
| U: | 0.625 in | BD: | 5.88 |
| B: | 5.19 | L: | 4.35 in |
| AE1: | 0.51 | AE2: | 0.3 |
| C: | 5.38 in | D: | 1.91 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| V: | 1 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HM-2 | Bore Code: | 10 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.639 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM215 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 349 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

