How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | G: | 1.38 |
| B: | 5.19 | D: | 1.91 |
| LM: | 6.6 | T: | 0.625 |
| C: | 5.38 in | AE2: | 0.3 |
| L: | 4.35 in | BD: | 5.88 |
| AK: | 4.5 | AD: | 4.61 |
| U: | 0.625 in | AG: | 5.42 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 3.14 in |
| AE1: | 0.51 | F: | 2.75 |
| V: | 1 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HM215 |
| Ratio: | 25:1 | Bore Code: | 10 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.544 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

