How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.16 | AE1: | 0.51 |
| T: | 0.625 | AJ: | 3.75 |
| AD: | 4.61 | BD: | 3.88 |
| Center Distance (in): | 1.54 in | F: | 2.75 |
| L: | 4.35 in | I: | 3.14 in |
| AE2: | 0.3 | AK: | 3 |
| BF: | 0.28 | V: | 1 in |
| BE: | 0.38 in | B: | 5.19 |
| D: | 1.91 | C: | 5.38 in |
| AG: | 5.42 | U: | 0.625 in |
| G: | 1.38 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.544 | Input Style: | Flexible Coupling Input |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

