How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | D: | 1.91 |
| U: | 0.625 in | B: | 5.19 |
| F: | 2.75 | LM: | 6.16 |
| AG: | 5.42 | BE: | 0.38 in |
| C: | 5.38 in | T: | 0.625 |
| I: | 3.14 in | AE2: | 0.3 |
| AK: | 3 | V: | 1 in |
| Center Distance (in): | 1.54 in | BD: | 3.88 |
| AD: | 4.61 | BF: | 0.28 |
| AE1: | 0.51 | AJ: | 3.75 |
| G: | 1.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Bore Code: | 10 |
| Motor Frame Size: | 48CZ | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.544 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM215 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 353 in/lbs |

