How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1 in |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| AE1: | 0.51 | C: | 5.38 in |
| U: | 0.625 in | AK: | 4.5 |
| AD: | 4.61 | LM: | 6.6 |
| B: | 5.19 | T: | 0.625 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.3 | I: | 3.14 in |
| G: | 1.38 | AJ: | 5.88 |
| AG: | 5.42 | D: | 1.91 |
| F: | 2.75 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Model Code: | HM215 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.544 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 353 in/lbs |

