How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | LM: | 6.16 |
| F: | 2.75 | U: | 0.625 in |
| L: | 4.35 in | C: | 5.38 in |
| AG: | 5.42 | B: | 5.19 |
| BE: | 0.38 in | AJ: | 3.75 |
| I: | 3.14 in | AK: | 3 |
| AE2: | 0.3 | V: | 1 in |
| Center Distance (in): | 1.54 in | BF: | 0.28 |
| D: | 1.91 | BD: | 3.88 |
| AD: | 4.61 | AE1: | 0.51 |
| T: | 0.625 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.544 | Model Code: | HM215 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Center Distance (in): | 1.54 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

