How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | AK: | 4.5 |
| L: | 4.35 in | C: | 5.38 in |
| AJ: | 5.88 | B: | 5.19 |
| T: | 0.625 | I: | 3.14 in |
| BD: | 5.88 | F: | 2.75 |
| BF: | 0.41 | D: | 1.91 |
| G: | 1.38 | U: | 0.625 in |
| V: | 1 in | AD: | 4.61 |
| AE1: | 0.51 | AE2: | 0.3 |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| AG: | 5.42 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.544 | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Model Code: | HM215 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 25:1 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 353 in/lbs |

