How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | AK: | 4.5 |
| G: | 1.38 | BE: | 0.38 in |
| AE1: | 0.51 | D: | 1.91 |
| AJ: | 5.88 | I: | 3.14 in |
| C: | 5.38 in | V: | 1 in |
| AD: | 4.61 | F: | 2.75 |
| Center Distance (in): | 1.54 in | AG: | 5.42 |
| BF: | 0.41 | U: | 0.625 in |
| AE2: | 0.3 | B: | 5.19 |
| T: | 0.625 | BD: | 6.5 |
| L: | 4.35 in |
Technical Specifications
| Model Code: | HM215 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Product Type: | Worm Speed Reducer | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.472 |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 1.54 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 343 in/lbs |

