How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | I: | 3.14 in |
| V: | 1 in | Center Distance (in): | 1.54 in |
| U: | 0.625 in | C: | 5.38 in |
| D: | 1.91 | F: | 2.75 |
| T: | 0.625 | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.38 |
| AE2: | 0.3 | AG: | 5.42 |
| B: | 5.19 | AE1: | 0.51 |
| BE: | 0.38 in | AD: | 4.61 |
| L: | 4.35 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.472 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Model Code: | HM215 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 343 in/lbs |

