How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BE: | 0.38 in |
| G: | 1.38 | LM: | 6.16 |
| BD: | 3.88 | C: | 5.38 in |
| AK: | 3 | L: | 4.35 in |
| AE2: | 0.3 | V: | 1 in |
| B: | 5.19 | AJ: | 3.75 |
| D: | 1.91 | U: | 0.625 in |
| T: | 0.625 | F: | 2.75 |
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| AD: | 4.61 | I: | 3.14 in |
| BF: | 0.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.472 |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

