Grove Gear HM215-30-1-.625-56C-L3
Part #:HM215-30-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AD: | 4.61 |
| AE2: | 0.3 | G: | 1.38 |
| I: | 3.14 in | AE1: | 0.51 |
| F: | 2.75 | BE: | 0.38 in |
| U: | 0.625 in | C: | 5.38 in |
| V: | 1 in | AG: | 5.42 |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | LM: | 6.6 |
| AK: | 4.5 | L: | 4.35 in |
| D: | 1.91 | T: | 0.625 |
| B: | 5.19 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.472 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output RPM: | 58.3 |
| Output Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

