How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BF: | 0.41 |
| G: | 1.38 | AG: | 5.42 |
| AE2: | 0.3 | AK: | 4.5 |
| Center Distance (in): | 1.54 in | F: | 2.75 |
| BE: | 0.38 in | L: | 4.35 in |
| BD: | 5.88 | V: | 1 in |
| T: | 0.625 | AJ: | 5.88 |
| B: | 5.19 | LM: | 6.6 |
| AE1: | 0.51 | I: | 3.14 in |
| AD: | 4.61 | D: | 1.91 |
| C: | 5.38 in |
Technical Specifications
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.472 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.54 |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 343 in/lbs |

