How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | AE2: | 0.3 |
| LM: | 6.6 | C: | 5.38 in |
| G: | 1.38 | B: | 5.19 |
| L: | 4.35 in | T: | 0.625 |
| AE1: | 0.51 | V: | 1 in |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| AG: | 5.42 | BF: | 0.41 |
| F: | 2.75 | AD: | 4.61 |
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.625 in | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 30:1 |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.472 | Housing Material: | Cast Iron |
| Model Code: | HM215 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

