How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | B: | 5.19 |
| LM: | 6.16 | L: | 4.35 in |
| AD: | 4.61 | U: | 0.625 in |
| V: | 1 in | AJ: | 3.75 |
| BD: | 3.88 | D: | 1.91 |
| AK: | 3 | T: | 0.625 |
| AE1: | 0.51 | BE: | 0.38 in |
| Center Distance (in): | 1.54 in | AE2: | 0.3 |
| G: | 1.38 | AG: | 5.42 |
| I: | 3.14 in | BF: | 0.28 |
| F: | 2.75 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.472 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Assembly: | HM-2 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 343 in/lbs |

