Grove Gear HM215-30-2-.625-56C-L1
Part #:HM215-30-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | I: | 3.14 in |
| G: | 1.38 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 1.54 in | AE1: | 0.51 |
| AD: | 4.61 | BD: | 5.88 |
| B: | 5.19 | C: | 5.38 in |
| V: | 1 in | F: | 2.75 |
| AJ: | 5.88 | AG: | 5.42 |
| AE2: | 0.3 | T: | 0.625 |
| D: | 1.91 | LM: | 6.6 |
| L: | 4.35 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.472 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | HM215 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 58.3 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 10 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

