Grove Gear HM215-30-2-.625-56C-L9
Part #:HM215-30-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | T: | 0.625 |
| AJ: | 5.88 | B: | 5.19 |
| I: | 3.14 in | BF: | 0.41 |
| BD: | 5.88 | G: | 1.38 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| AG: | 5.42 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.51 |
| AE2: | 0.3 | D: | 1.91 |
| L: | 4.35 in | C: | 5.38 in |
| U: | 0.625 in | AD: | 4.61 |
| F: | 2.75 |
Technical Specifications
| Assembly: | HM-2 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.472 | Ratio: | 30:1 |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Model Code: | HM215 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

