How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AK: | 4.5 |
| L: | 4.35 in | BD: | 5.88 |
| U: | 0.625 in | AG: | 5.42 |
| T: | 0.625 | F: | 2.75 |
| I: | 3.14 in | AJ: | 5.88 |
| V: | 1 in | C: | 5.38 in |
| BE: | 0.38 in | AD: | 4.61 |
| AE2: | 0.3 | D: | 1.91 |
| B: | 5.19 | BF: | 0.41 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| LM: | 6.6 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Product Type: | Right Angle |
| Model Code: | HM215 | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.391 | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

