How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.14 in |
| B: | 5.19 | D: | 1.91 |
| BE: | 0.38 in | AE2: | 0.3 |
| T: | 0.625 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | L: | 4.35 in |
| AD: | 4.61 | U: | 0.625 in |
| BD: | 5.88 | G: | 1.38 |
| V: | 1 in | LM: | 6.6 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.51 | AG: | 5.42 |
| F: | 2.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 0.391 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Output Diameter (in): | 0.625 in |
| Model Code: | HM215 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 10 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

