How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | BF: | 0.41 |
| AD: | 4.61 | AK: | 4.5 |
| L: | 4.35 in | C: | 5.38 in |
| G: | 1.38 | U: | 0.625 in |
| T: | 0.625 | AE1: | 0.51 |
| AJ: | 5.88 | LM: | 6.6 |
| V: | 1 in | BD: | 5.88 |
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| AG: | 5.42 | D: | 1.91 |
| B: | 5.19 | BE: | 0.38 in |
| F: | 2.75 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.391 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Ratio: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 10 |
| Model Code: | HM215 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

