How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AE2: | 0.3 |
| U: | 0.625 in | B: | 5.19 |
| V: | 1 in | AK: | 3 |
| F: | 2.75 | L: | 4.35 in |
| I: | 3.14 in | BE: | 0.38 in |
| BD: | 3.88 | T: | 0.625 |
| AD: | 4.61 | AE1: | 0.51 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| LM: | 6.16 | BF: | 0.28 |
| G: | 1.38 | D: | 1.91 |
| AG: | 5.42 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | HM215 | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Assembly: | HM-1 |
| Service Factor: | 1 | Bore Code: | 10 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Motor Frame Size: | 48CZ | Center Distance (in): | 1.54 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.391 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

