How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | U: | 0.625 in |
| AE2: | 0.3 | C: | 5.38 in |
| AE1: | 0.51 | AD: | 4.61 |
| L: | 4.35 in | LM: | 6.16 |
| I: | 3.14 in | G: | 1.38 |
| B: | 5.19 | AK: | 3 |
| BE: | 0.38 in | BD: | 3.88 |
| T: | 0.625 | BF: | 0.28 |
| AG: | 5.42 | F: | 2.75 |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| AJ: | 3.75 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.391 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Ratio: | 40:1 |
| Bore Code: | 10 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Model Code: | HM215 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

