Grove Gear HM215-40-1-.625-56C-L3
Part #:HM215-40-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | BF: | 0.41 |
| AE1: | 0.51 | Center Distance (in): | 1.54 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 0.625 | AD: | 4.61 |
| F: | 2.75 | U: | 0.625 in |
| AE2: | 0.3 | BD: | 5.88 |
| LM: | 6.6 | V: | 1 in |
| D: | 1.91 | L: | 4.35 in |
| B: | 5.19 | BE: | 0.38 in |
| AG: | 5.42 | C: | 5.38 in |
| G: | 1.38 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.625 in | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.391 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 40:1 |
| Bore Code: | 10 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM215 |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

