How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1 in |
| L: | 4.35 in | I: | 3.14 in |
| B: | 5.19 | Center Distance (in): | 1.54 in |
| AK: | 4.5 | T: | 0.625 |
| BF: | 0.41 | F: | 2.75 |
| AE1: | 0.51 | AG: | 5.42 |
| BD: | 5.88 | U: | 0.625 in |
| LM: | 6.6 | AD: | 4.61 |
| D: | 1.91 | C: | 5.38 in |
| G: | 1.38 | AJ: | 5.88 |
| AE2: | 0.3 |
Technical Specifications
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | HM215 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.391 |
| Center Distance (in): | 1.54 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 347 in/lbs |

